IESNA:LM-63-2002
[TEST]P1056377
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-S1090D935-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 5, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2160
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1195 1186.1 1180.6 1171.7 1158.4 1141.8 1123 1099.8 1073.2 1046.7
1015.7 982.5 948.2 911.7 873 834.3 793.3 753.5 711.4 668.3
624 579.8 535.5 491.3 445.9 400.5 354.1 307.6 258.9 212.4
170.4 128.3 89.6 54.2 23.2 4.4 0
1195 1198.3 1189.4 1178.4 1160.7 1138.5 1113.1 1084.3 1052.2 1017.9
981.4 941.6 900.6 857.5 813.2 767.9 721.4 673.8 626.2 576.5
527.8 479.1 429.3 380.6 330.8 282.1 232.4 187 142.7 102.9
66.4 39.8 23.2 12.2 6.6 2.2 0
1195 1188.3 1177.2 1157.3 1131.9 1103.1 1069.9 1031.2 991.4 947.1
899.5 850.9 800 746.8 692.6 639.5 582 527.8 473.6 419.3
366.2 316.4 265.5 218 172.6 133.9 96.3 69.7 54.2 38.7
26.6 18.8 13.3 8.9 5.5 2.2 0
1195 1189.4 1173.9 1149.6 1120.8 1085.4 1046.7 1001.3 952.6 898.4
844.2 786.7 728 668.3 608.5 549.9 490.2 433.7 378.4 326.4
275.5 226.8 183.7 143.8 106.2 87.4 70.8 54.2 40.9 29.9
22.1 16.6 12.2 7.7 4.4 2.2 0
1195 1190.5 1179.5 1152.9 1119.7 1084.3 1041.2 992.5 938.3 882.9
823.2 761.2 700.4 639.5 576.5 516.7 455.9 402.7 348.5 296.5
248.9 203.6 161.5 123.9 100.7 83 66.4 50.9 37.6 28.8
22.1 16.6 12.2 7.7 4.4 2.2 0
